This Application will be decommissioned as of January 7th 2025

XS8G12PA140S |
Schneider-Electric
XS8G12PA140S picture- web-product-data-sheet
XS8G12PA140S
Inductive proximity sensors XS, inductive sensor XS8 12x40x26, plastic, Sn4mm, 12...24 VDC, M8
TODAY
DEC 26, 2024
End of Commercialization
APR 20, 2022
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XS8
Sensor design Form 12 x 40 x 26
Size 26 mm
Body type Fixed
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 4 mm
Discrete output function 1 NO
Discrete output type PNP
Electrical connection Male connector M8, 3 pins
[Us] rated supply voltage 12...24 V DC
Switching capacity in mA <= 100 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Lateral
Detector flush mounting acceptance Non flush mountable
Material Plastic
Front material Plastic
Operating zone 0…3.2 mm
Differential travel 3...20% of Sr
Repeat accuracy <= 10% of Sr
Output circuit type DC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…30 V DC
Switching frequency <= 1000 Hz
Maximum voltage drop <1.8 V (closed)
Current consumption 0...10 mA no-load
Maximum delay first up 4 ms
Maximum delay response 0.5 ms
Maximum delay recovery 1 ms
Marking CE
Depth 31 mm
Height 45 mm
Width 12 mm
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.3 cm
Package 1 Length 7 cm
Package 1 Weight 28 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months