Schneider-Electric
 
XS912S4PAM12 picture- web-product-data-sheet
XS912S4PAM12
Inductive proximity sensors XS, inductive sensor XS9 M12, L60mm, full SS 316L, Sn10 mm, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application Food and beverage
Market segment Pharmaceutical
Sensor name XS9
Sensor design Cylindrical M12
Size 60 mm
Body type Single piece body
Enclosure material Stainless steel 316L
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NO
Discrete output type PNP
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP69K conforming to DIN 40050
IP68 conforming to IEC 60529
Complementary
Thread type M12 x 1
Detection face Frontal
Detector flush mounting acceptance Non flush mountable
Material Stainless steel 316L
Front material Stainless steel 316L
Sensing range > 8...15 mm
Operating zone 0…8 mm
Differential travel 1...15 % of Sr
Repeat accuracy <= 5 % of Sr
Output circuit type DC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…30 V DC
Maximum residual current 0.1 mA open state
Switching frequency <= 400 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 40 ms
Maximum delay response 0.00006 ms
Maximum delay recovery 0.015 ms
Marking CE
Threaded length 36 mm
Height 12 mm
Length 60 mm
Product weight 0.023 kg
Environment
Product certifications Ecolab
cULus
Ambient air temperature for operation -25…85 °C
Ambient air temperature for storage -25…85 °C
Vibration resistance 25 gn amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 970.000 g
Offer Sustainability
SCIP Number B39cea7f-cca2-4cb7-a6c1-7afd990f4e2a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months