This Application will be decommissioned as of January 7th 2025

XS9C11RPBL01M12 |
Schneider-Electric
 
XS9C11RPBL01M12 picture- web-product-data-sheet
XS9C11RPBL01M12
Inductive proximity sensors XS, Rot. monitoring, 40x40x15, Sn15mm, 6...6000c/mn, 12...24 VDC, M12 0.15 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Product or component type Sensor
Sensor type Inductive proximity sensor
Device application Rotation monitoring
Sensor name XS9
Sensor design Flat form 40 x 40 x 15
Size 15 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NC
Output circuit type DC
Discrete output type PNP
Electrical connection Remote male connector M12, 4 pins
Cable length 0.15 m
[Us] rated supply voltage 12...24 V DC
Switching capacity in mA <= 200 mA
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Sensing range > 8...15 mm
Adjustable frequency range 6…6000 cyc/mn
Operating zone 0…12 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Wire insulation material PVC
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Maximum residual current 100 mA open state
Switching frequency <= 800 Hz
Maximum voltage drop <2 V (closed)
Current consumption 0...10 mA no-load
Run-up delay at power-up 9 s standard
Marking CE
Depth 15 mm
Height 40 mm
Width 40 mm
Net weight 0.06 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 6.6 cm
Package 1 Length 9.6 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.073 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months