This Application will be decommissioned as of January 7th 2025

XS9C2A2A1M12 |
Schneider-Electric
 
XS9C2A2A1M12 picture- web-product-data-sheet
XS9C2A2A1M12
Inductive proximity sensors XS, inductive sensor XS9 40x40x70, PBT, Sn25 mm, 24 VDC, M12
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS9
Sensor design Form 40 x 40 x 70
Size 70 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Analogue
Wiring technique 3-wire
[Sn] nominal sensing distance 25 mm
Output circuit type DC
Analogue output range 0...10 V
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 24 V DC with reverse polarity protection
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 2…27 mm
Linearity error <= 3% of Sr
Maximum output current drift 5 %
Status LED Output state: 1 LED (yellow)
Supply voltage limits 15…36 V DC
Current consumption 0...4 mA no-load
Maximum delay first up 7.5 ms
Maximum delay response 6 ms
Maximum delay recovery 6 ms
Marking CE
Height 40 mm
Length 40 mm
Width 70 mm
Net weight 0.149 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.1 cm
Package 1 Length 8.7 cm
Package 1 Weight 148.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.671 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 672
Package 3 Height 70.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 111.552 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months