This Application will be decommissioned as of January 7th 2025

XS9C4A2A1P20 |
Schneider-Electric
 
XS9C4A2A1P20 picture- web-product-data-sheet
XS9C4A2A1P20
Inductive proximity sensors XS, inductive sensor XS9 40x40x117, PBT, Sn25 mm, 24 VDC, terminals
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS9
Sensor design Form 40 x 40 x 117
Size 117 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Analogue
Wiring technique 3-wire
[Sn] nominal sensing distance 25 mm
Output circuit type DC
Analogue output range 0...10 V
Electrical connection Screw-clamp terminals, 4 x 1.5 mm²
[Us] rated supply voltage 24 V DC with reverse polarity protection
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 2…27 mm
Linearity error <= 3% of Sr
Maximum output current drift 5 %
Cable entry number 1 tapped entry for M20 x 1.5 cable gland
Status LED Output state: 1 LED (yellow)
Supply voltage limits 15…36 V DC
Current consumption 0...4 mA no-load
Maximum delay first up 7.5 ms
Maximum delay response 6 ms
Maximum delay recovery 6 ms
Marking CE
Height 40 mm
Length 40 mm
Width 117 mm
Net weight 0.244 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to EN 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 244.0 g
Offer Sustainability
SCIP Number 75d611ba-692a-4e35-ab64-a65a95931047
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months