This Application will be decommissioned as of January 7th 2025

XS9D111A2L2 |
Schneider-Electric
 
XS9D111A2L2 picture- web-product-data-sheet
XS9D111A2L2
Inductive proximity sensors XS, inductive sensor XS9 80x80x26, PBT, Sn40mm, 24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application -
Sensor name XS9
Sensor design Flat form 80 x 80 x 26
Size 26 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Analogue
Wiring technique 2-wire
[Sn] nominal sensing distance 40 mm
Output circuit type DC
Analogue output range 4...20 mA
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24 V DC
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 5…40 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Without
Supply voltage limits 15…36 V DC
Switching frequency <= 100 Hz
Current consumption 0...4 mA no-load
Maximum output current drift 10 %
Marking CE
Depth 26 mm
Height 80 mm
Width 80 mm
Environment
Product certifications UL
CSA
Ecolab
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 6.600 cm
Package 1 Length 9.500 cm
Package 1 Weight 433.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 7
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.208 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months