This Application will be decommissioned as of January 7th 2025

XS9E11RMBL01U20 |
Schneider-Electric
 
XS9E11RMBL01U20 picture- web-product-data-sheet
XS9E11RMBL01U20
Inductive proximity sensors XS, Rot. monitoring, 26x26x13, Sn10mm, 6...6000c/mn, 24...240VAC/DC, 1/2" 0.15 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Product or component type Sensor
Sensor type Inductive proximity sensor
Device application Rotation monitoring
Sensor name XS9
Sensor design Flat form 26 x 26 x 13
Size 13 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Remote male connector 1/2"20 UNF, 3 pins
Cable length 0.15 m
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Switching capacity in mA 5...100 mA AC/DC
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Sensing range > 8...15 mm
Adjustable frequency range 6…6000 cyc/mn
Operating zone 0…8 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Wire insulation material PVC
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 800 Hz
Maximum voltage drop <5.5 V (closed)
Run-up delay at power-up 9 s standard
Marking CE
Depth 13 mm
Height 26 mm
Width 26 mm
Net weight 0.04 kg
Environment
Product certifications CSA
UL
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.800 cm
Package 1 Width 4.200 cm
Package 1 Length 9.500 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.589 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number C2ab1e4c-446b-4ad3-8b8d-97abaa741f2b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months