This Application will be decommissioned as of January 7th 2025

XSAV11801L05 |
Schneider-Electric
XSAV11801L05 picture- web-product-data-sheet
XSAV11801L05
Inductive proximity sensors XS, Rotation monitoring, M30, Sn10mm, 6...150c/mn, 24...240VAC/DC, cable 5 m
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Product or component type Sensor
Sensor type Inductive proximity sensor
Device application Rotation monitoring
Sensor name XSA
Sensor design Cylindrical M30
Size 81 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Cable
Cable length 5 m
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...200 mA DC
5...350 mA AC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Sensing range > 8...15 mm
Adjustable frequency range 6…150 cyc/mn
Operating zone 0…8 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (red)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 100 Hz
Maximum voltage drop <5.7 V (closed)
Run-up delay at power-up 9 s standard
Marking CE
Threaded length 67 mm
Length 81 mm
Net weight 0.3 kg
Environment
Product certifications CCC
CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 9.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 350.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.355 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4f53fb89-c7f9-40e0-9618-8d9cff3e99cd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months