This Application will be decommissioned as of January 7th 2025

XSAV11801TQ |
Schneider-Electric
XSAV11801TQ picture- web-product-data-sheet
XSAV11801TQ
Inductive proximity sensors XS, Rot. monitoring, M30, Sn10mm, 6..150c/mn, 24..240VAC/DC, cable 2m
TODAY
DEC 26, 2024
End of Commercialization
JAN 12, 2022
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Product or component type Sensor
Sensor type Inductive proximity sensor
Device application Rotation monitoring
Sensor name XSA
Sensor design Cylindrical M30
Size 81 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...200 mA DC
5...350 mA AC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Sensing range > 8...15 mm
Adjustable frequency range 6…150 cyc/mn
Operating zone 0…8 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (red)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 100 Hz
Maximum voltage drop <5.7 V (closed)
Run-up delay at power-up 9 s standard
Marking CE
Threaded length 67 mm
Length 81 mm
Net weight 0.3 kg
Environment
Product certifications CCC
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 14.8 cm
Package 1 Length 8 cm
Package 1 Weight 240 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes