This Application will be decommissioned as of January 7th 2025

XSAV12373EX |
Schneider-Electric
 
XSAV12373EX picture- web-product-data-sheet
XSAV12373EX
Rotation monitoring for hazardous area dust, M30, Sn10mm, 120...3000c/mn, NC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application Rotation monitoring ATEX dust
Sensor name XSA
Sensor design Cylindrical M30
Size 30 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
[Sn] nominal sensing distance 10 mm
Type of output signal Discrete
Wiring technique 3-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type PNP
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...48 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Sensing range > 8...15 mm
Adjustable frequency range 120…3000 cyc/mn
Operating zone 0…8 mm
Differential travel 3...15% of Fr
Repeat accuracy 3% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (red)
Supply voltage limits 10…58 V DC
Switching frequency <= 800 Hz
Maximum voltage drop <1.8 V (closed state)
Current consumption 0...15 mA no-load
Run-up delay at power-up 9 s standard
Marking II2 D-Ex tb IIIC T90°C Db IP67
Threaded length 57 mm
Length 81 mm
Environment
Environmental characteristic Hazardous location
Standards IEC 60079-31
IEC 60079-0
Directives 2014/34/EU - ATEX directive
Product certifications IEC-Ex INE 17.0006
INERIS 04ATEX0022
Ambient air temperature for operation -20…60 °C
Dust zone Zone 21 - 22
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 11.200 cm
Package 1 Length 16.500 cm
Package 1 Weight 251.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.780 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 4f53fb89-c7f9-40e0-9618-8d9cff3e99cd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months