This Application will be decommissioned as of January 7th 2025

XSDH607339 |
Schneider-Electric
 
XSDH607339 picture- web-product-data-sheet
XSDH607339
Inductive proximity sensors XS, inductive sensor XSD 80x80x40, plastic, Sn60mm, 12...48 VDC, terminals
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XSD
Sensor design Form 80 x 80 x 40
Size 40 mm
Body type Fixed
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 4-wire
[Sn] nominal sensing distance 60 mm
Discrete output function 1 NO + 1 NC
Discrete output type PNP
Electrical connection Screw-clamp terminals
[Us] rated supply voltage 12...48 V DC
IP degree of protection IP67
Complementary
Detection face Frontal
Detector flush mounting acceptance Non flush mountable
Material Plastic
Front material Plastic
Output circuit type DC
Cable entry 1 entry tapped for Pg 13.5 cable gland
Switching capacity in mA <= 200 mA
Switching frequency <= 50 Hz
Marking CE
Depth 40 mm
Height 100 mm
Width 80 mm
Environment
Product certifications CCC
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 15.1 cm
Package 1 Length 9.0 cm
Package 1 Weight 494.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.78 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months