This Application will be decommissioned as of January 7th 2025

XSPN10122EX |
Schneider-Electric
XSPN10122EX picture- web-product-data-sheet
XSPN10122EX
Inductive proximity sensors XS ATEX D, inductive sensor Namur, M30, Sn10mm, 7...12 VDC, cable 2 m
TODAY
DEC 26, 2024
 
 
 
End of Commercialization
JUL 30, 2021
End of Standard Services
SEP 14, 2021
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application ATEX dust
Sensor name XSP
Sensor design Cylindrical M30
Size 30 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material Plastic
[Sn] nominal sensing distance 10 mm
Type of output signal Discrete
Wiring technique 2-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type Namur
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 7...12 V DC
Switching capacity in mA <= 1 mA
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Sensing range > 8...15 mm
Operating zone 0…8 mm
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Maximum residual current 3 mA open state
Switching frequency <= 300 Hz
Marking II1 D-Ex ia IIIC T85°C Da IP66/67
Threaded length 34 mm
Length 43.5 mm
Environment
Environmental characteristic Hazardous location
Standards EN/IEC 60079-11
EN/IEC 60079-0
Directives 94/9/EC - ATEX directive
Product certifications INERIS 04ATEX0016X
Ambient air temperature for operation -20…60 °C
Dust zone Zone 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months