Schneider-Electric
 
XSZB108 picture- web-product-data-sheet
XSZB108
Inductive proximity sensors XS, accessory for sensor, Ø 8 mm, fixing clamp with indexing, plastic
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing clamp
Accessory / separate part designation Fixing clamp
Accessory / separate part destination Cylindrical M8 sensor
Material Plastic
Complementary
Product compatibility XU cylindrical M8
XS cylindrical M8
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 9.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.109 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months