This Application will be decommissioned as of January 7th 2025

XSZB130 |
Schneider-Electric
 
XSZB130 picture- web-product-data-sheet
XSZB130
Inductive proximity sensors XS, accessory for sensor, Ø 30 mm, fixing clamp with indexing, plastic
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing clamp
Accessory / separate part designation Fixing clamp
Accessory / separate part destination Cylindrical M30 sensor
Material Plastic
Complementary
Product compatibility XS cylindrical M30
XT cylindrical M30
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 3.500 cm
Package 1 Length 4.000 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.162 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months