|
|
|
XSZB165
Inductive proximity sensors XS, accessory for sensor, Ø 6.5 mm, fixing clamp with indexing, plastic
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part type
|
Fixing clamp
|
Accessory / separate part designation
|
Fixing clamp
|
Accessory / separate part destination
|
Cylindrical Ø 6.5 mm plain sensor
|
Material
|
Plastic
|
Complementary
Product compatibility
|
XS cylindrical Ø 6.5 mm plain
|
Net weight
|
0.005 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|