Schneider-Electric
 
XSZBD10 picture- web-product-data-sheet
XSZBD10
Accessory for sensor, replacement bracket
Characteristics
Main
Accessory / separate part designation Adjustment bracket
Accessory / separate part destination Flat form 80 x 80 x 26 sensor
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Adjustment bracket
Product compatibility XS flat form 80 x 80 x 26
Quantity per set Set of 1
Additional information Enables clipping onto 35mm omega rail
Converts from 80 x 80 x 26 mm format to 80 x 80 x 40 mm format
Complementary
Net weight 0.065 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.4 cm
Package 1 Width 8.0 cm
Package 1 Length 8.4 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.105 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 85.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months