This Application will be decommissioned as of January 7th 2025

XSZE118 |
Schneider-Electric
 
XSZE118 picture- web-product-data-sheet
XSZE118
Accessory for sensor, fixing nuts, chromium plated steel, Ø 18 mm
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing nut
Accessory / separate part designation Fixing nut
Accessory / separate part destination Cylindrical M18 sensor
Material Nickel chromed
Quantity per set Set of 2
Complementary
Product compatibility XT cylindrical M18
XS cylindrical M18
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 5.100 cm
Package 1 Length 10.200 cm
Package 1 Weight 14.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.299 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months