This Application will be decommissioned as of January 7th 2025

XT118B1PCL2 |
Schneider-Electric
XT118B1PCL2 picture- web-product-data-sheet
XT118B1PCL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
TODAY
DEC 26, 2024
End of Commercialization
APR 27, 2022
Main
Range of product Telemecanique Capacitive proximity sensors XT
Sensor type Capacitive proximity sensor
Product specific application Detection of insulated or conductive materials
Sensor name XT1
Sensor design Cylindrical M18
Size 70 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 4-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NC + 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24 V DC with reverse polarity protection
Maximum delay response 5 ms
IP degree of protection IP67 conforming to IEC 60529
IP67 conforming to IEC 60947-5-2
Complementary
ISO thread M18 x 1
Detection face Frontal
[Sa] assured operating distance 0…3.6 mm
Adjustment zone 1…8 mm
Differential travel < 0.2 x Sr
Repeat accuracy < 0.1 x Sr
Wire insulation material PVC
Status LED Output state indication: 1 LED (yellow)
Supply voltage limits 12…30 V DC
Maximum residual current 0.1 mA open state
Protection type Short-circuit protection
Switching frequency <= 200 Hz
Maximum voltage drop <2 V (closed)
Current consumption < 15 mA
Maximum delay first up 30 ms
Maximum delay recovery 5 ms
Maximum switching current 200 mA
Marking CE
Setting-up Sensitivity by potentiometer
Threaded length 55 mm
Length 70 mm
Net weight 0.15 kg
Environment
Standards IEC 60947-5-2
Product certifications cETLus
Ambient air temperature for operation -25…70 °C
Vibration resistance 10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV contact conforming to IEC 61000-4-2
8 kV air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 3 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 14.5 cm
Package 1 Length 16 cm
Package 1 Weight 154 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months