This Application will be decommissioned as of January 7th 2025

XT132B1FAL2 |
Schneider-Electric
 
XT132B1FAL2 picture- web-product-data-sheet
XT132B1FAL2
Capacitive proximity sensors XT, cylindrical Ø 32 mm, brass, Sn 15 mm, cable 2 m
Characteristics
Main
Range of product Telemecanique Capacitive proximity sensors XT
Sensor type Capacitive proximity sensor
Product specific application Detection of insulated or conductive materials
Sensor name XT1
Sensor design Cylindrical Ø 32 mm plain
Size 80 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NO
Output circuit type AC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...240 V AC 50...60 Hz
Maximum delay response 30 ms
IP degree of protection IP67 conforming to IEC 60529
IP67 conforming to IEC 60947-5-2
Complementary
Detection face Frontal
[Sa] assured operating distance 0…11 mm
Adjustment zone 0…20 mm
Differential travel < 0.2 x Sr
Repeat accuracy < 0.15 x Sr
Wire insulation material PVC
Status LED Output state indication: 1 LED (yellow)
Supply voltage limits 20…264 V AC
Maximum residual current 5 mA open state
Switching frequency <= 15 Hz
Maximum voltage drop <10 V (closed)
Current consumption < 4 mA
Maximum delay first up 200 ms
Maximum delay recovery 30 ms
Maximum switching current 300 mA
Marking CE
Setting-up Sensitivity by potentiometer
Length 80 mm
Net weight 0.4 kg
Environment
Standards IEC 60947-5-2
Product certifications cULus
Ambient air temperature for operation -25…70 °C
Vibration resistance 10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV contact conforming to IEC 61000-4-2
8 kV air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 3 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 275.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.281 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months