Schneider-Electric
 
XT218A1FAL2 picture- web-product-data-sheet
XT218A1FAL2
Capacitive proximity sensors XT, cylindrical M18, plastic, Sn 8 mm, cable 2 m
Characteristics
Main
Range of product Telemecanique Capacitive proximity sensors XT
Sensor type Capacitive proximity sensor
Product specific application Detection of insulated or conductive materials
Sensor name XT2
Sensor design Cylindrical M18
Size 78 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 8 mm
Discrete output function 1 NO
Output circuit type AC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...240 V AC 50...60 Hz
Maximum delay response 30 ms
IP degree of protection IP67 double insulation conforming to IEC 60529
Complementary
ISO thread M18 x 1
Detection face Frontal
[Sa] assured operating distance 0…5.8 mm
Adjustment zone 0…12 mm
Differential travel < 1...20 % Sr
Repeat accuracy < 5 % Sr
Wire insulation material PVC
Status LED Output state indication: 1 LED (yellow)
Supply voltage limits 20…265 V AC
Switching frequency <= 25 Hz
Maximum voltage drop <10 V (closed)
Current consumption < 4 mA
Maximum delay first up 200 ms
Maximum delay recovery 30 ms
Maximum switching current 300 mA
Marking CE
Setting-up Sensitivity by potentiometer
Threaded length 47 mm
Length 78 mm
Net weight 0.15 kg
Environment
Standards IEC 60947-5-2
Product certifications cULus
Ambient air temperature for operation -10…60 °C
Vibration resistance 10 gn amplitude = 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV contact conforming to IEC 61000-4-2
8 kV air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 3 V/m conforming to IEC 61000-4-3
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 14.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.212 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months