This Application will be decommissioned as of January 7th 2025

XT7C40FP262 |
Schneider-Electric
XT7C40FP262 picture- web-product-data-sheet
XT7C40FP262
Capacitive proximity sensors XT, 40 x 40 x 117, plastic, Sn 15 mm, 24...240 V AC
TODAY
DEC 26, 2024
End of Commercialization
DEC 31, 2020
Main
Range of product Telemecanique Capacitive proximity sensors XT
Sensor type Capacitive proximity sensor
Product specific application Detection of insulated or conductive materials
Sensor name XT7
Sensor design Form 40 x 40 x 117
Size 117 mm
Body type Plug-in body
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NO or 1 NC programmable
Output circuit type AC
Electrical connection Screw clamp terminal, 3 x 1.5 mm²
[Us] rated supply voltage 24...240 V AC 50...60 Hz
Maximum delay response 20 ms
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face 5 positions turret head
Differential travel < 0.2 x Sr
Repeat accuracy < 0.1 x Sr
Cable entry 1 entry tapped for Pg 13.5 cable gland
Status LED Supply state indication: 1 LED (green)
Output state indication: 1 LED (yellow)
Supply voltage limits 20…264 V AC
Maximum residual current 1.5 mA open state
Switching frequency <= 25 Hz
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 150 ms
Maximum delay recovery 30 ms
Maximum switching current 350 mA
Marking CE
Setting-up Sensitivity by potentiometer
Depth 40 mm
Height 117 mm
Width 40 mm
Net weight 0.22 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5 cm
Package 1 Length 14.5 cm
Package 1 Weight 224 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months