Schneider-Electric
 
XU2M18AP20D picture- web-product-data-sheet
XU2M18AP20D
Photoelectric sensors XU, XU2, thru beam, high gain, Sn 50 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Line of sight type Axial
Type of output signal Discrete
Analogue
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Analogue output range 4...20 mA
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 50 m thru beam
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 70 m
Output type Solid state
Add on output With analogue output
Add on input Breaking test (transmitter)
Status LED 1 LED (green) for supply on
1 LED (yellow) for operation
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 30 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 55 mA no-load
Maximum delay first up 50 ms
Maximum delay response 15 ms
Maximum delay recovery 15 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 95 mm
Net weight 0.155 kg
Kit composition Transmitter + receiver
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 25 gn, amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 9.4 cm
Package 1 Length 13.0 cm
Package 1 Weight 160.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.843 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months