This Application will be decommissioned as of January 7th 2025

XU2M18MA230 |
Schneider-Electric
 
XU2M18MA230 picture- web-product-data-sheet
XU2M18MA230
Photoelectric sensors XU, XU2, thru beam, Sn 15 m, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Line of sight type Axial
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 15 m thru beam
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 20 m
Output type Solid state
Add on output Without
Wire insulation material PvR
Status LED 1 LED (yellow) for output state
1 LED (red) for instability
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching capacity in mA 10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
Switching frequency <= 25 Hz
Maximum voltage drop <6 V (closed state)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 82 mm
Net weight 0.285 kg
Kit composition Transmitter + receiver XU2M18MC230T + XU2M18MA230R
Environment
Product certifications CE
CSA
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 11.8 cm
Package 1 Length 17.6 cm
Package 1 Weight 253.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 22
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.075 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months