Schneider-Electric
 
XU2M18MC230KT picture- web-product-data-sheet
XU2M18MC230KT
Photoelectric sensors XU, XU2, emitter, 24...240VAC/DC, 1/2"
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor transmitter
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Line of sight type Axial
Supply circuit type AC/DC
Wiring technique 2-wire
Electrical connection 1 male connector 1/2"20 UNF, 3 pins
Emission Infrared thru beam
[Sn] nominal sensing distance 15 m thru beam need a receiver
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 20 m
Add on output Without
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Switching capacity in mA 10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
Maximum delay first up 300 ms
Setting-up Without sensitivity adjustment
Diameter 18 mm
Length 95 mm
Environment
Product certifications CE
CSA
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 200.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months