Schneider-Electric
 
XU2N18KP9AAL5T picture- web-product-data-sheet
XU2N18KP9AAL5T
Photoelectric sensors XU, XU2, transmitteur, cylindrical M18, 15 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application food and beverage
Electronic sensor type Photo-electric sensor
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Stainless steel
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 25 m
Emission Infrared thru beam
[Sn] nominal sensing distance 15 m thru beam
Complementary
Enclosure material Stainless steel : 304 CU
Lens material PMMA
Maximum sensing distance 20 m
Output type Solid state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 50 mA no-load
Maximum delay first up 15 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 88 mm
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.8 cm
Package 1 Width 8.1 cm
Package 1 Length 8.1 cm
Package 1 Weight 240.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov