Schneider-Electric
 
XU2N18PP341 picture- web-product-data-sheet
XU2N18PP341
Photoelectric sensors XU, XU2, thru beam, Sn 15 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application food and beverage
Electronic sensor type Photo-electric sensor
Sensor name XU2
Sensor design Cylindrical M18
Detection system Thru beam
Material Stainless steel
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 15 m thru beam
Complementary
Enclosure material Stainless steel : 304 CU
Lens material PMMA
Maximum sensing distance 20 m
Output type Solid state
Add on output Without
Add on input Breaking test + programming
Cable composition 4 x 0.34 mm²
Wire insulation material PvR
Cable outer diameter 4.2 mm
Status LED 1 LED (green) for supply on
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption <= 50 mA no-load
Maximum delay first up 15 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Setting-up Without sensitivity adjustment
Diameter 18 mm
Length 62 mm
Product weight 0.27 kg
Kit composition Transmitter + receiver
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 25 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 9.6 cm
Package 1 Length 13.2 cm
Package 1 Weight 242.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.939 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months