Schneider-Electric
 
XU2N18PP9AAL5R picture- web-product-data-sheet
XU2N18PP9AAL5R
Photoelectric sensors XU, XU2, thru beam, 12...24 VDC, M18
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XU2
Sensor design Cylindrical M18
Line of sight type Axial
Electrical connection Cable
Emission Infrared thru beam
Complementary
Enclosure material Stainless steel : 304 CU
Lens material PMMA
Output type Solid state
Add on output Without
Status LED 1 LED (green) for supply on
1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Maximum voltage drop <1.5 V (closed state)
Maximum delay first up 15 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Setting-up Without sensitivity adjustment
Kit composition Receiver
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 25 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.8 cm
Package 1 Width 8.1 cm
Package 1 Length 8.1 cm
Package 1 Weight 240.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov