This Application will be decommissioned as of January 7th 2025

XU2S18PP340D |
Schneider-Electric
 
XU2S18PP340D picture- web-product-data-sheet
XU2S18PP340D
Safety thru beam pair photo electric sensors, Preventa Safety detection, security light curtain XU2 S, of body, Sn 8 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Safety thru-beam pair photo-electric sensors
Device short name XU2S
Output type 1 safety outputs OSSD PNP
[Sn] nominal sensing distance 8 m
Complementary
Detection system Transmitter-receiver system
[Us] rated supply voltage 12...24 V DC 10...30 V reverse polarity protection
Current consumption <= 35 mA no-load
Maximum voltage drop <1.5 V (closed)
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency 500 Hz maximum
Electrical connection 1 male connector M12 4 pins
Line of sight type Along case axis
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Tightening torque 24 N.m fixing nut
2 N.m connector
Function available Built-in muting function
Light or dark programmable switching
Marking CE
Material Nickel plated brass: case
PMMA (polymethyl methacrylate): lenses
Net weight 0.155 kg
Environment
Standards IEC 61496-1
IEC 61496-2
IEC 60825-1
Safety level Can reach PL = c associated with module XPSCM correctly wired conforming to ISO 13849-1
Can reach category 2 associated with module XPSCM correctly wired conforming to ISO 13849-1
Type 2 conforming to IEC 61496-1-2
Ambient air temperature for operation -25…55 °C
Safety reliability data PFH = 5.5E-7 1/h conforming to IEC 61508 with muting function
PFH = 4.6E-7 1/h conforming to IEC 61508
Ambient air temperature for storage -40…70 °C
IP degree of protection IP67 conforming to IEC 60529
Shock resistance 30 gn 3 axes : 3 times conforming to IEC 60068-2-27
Vibration resistance 7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 9.6 cm
Package 1 Length 13.4 cm
Package 1 Weight 162.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.019 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months