This Application will be decommissioned as of January 7th 2025

XU2S18PP340WDR |
Schneider-Electric
 
XU2S18PP340WDR picture- web-product-data-sheet
XU2S18PP340WDR
light curtain receiver XU2-S - detection of body - 750..1200 mm - 12..24 V
Characteristics
Main
Range of product Telemecanique Safety light curtains XUSL
Product or component type Safety thru-beam receiver photo-electric sensors
Device short name XU2S
Product compatibility XPSCM1144P
XPSCM1144
Output type 1 safety outputs OSSD PNP
[Sn] nominal sensing distance 8 m
Complementary
Detection system Transmitter-receiver system
[Us] rated supply voltage 12...24 V DC (10...30 V)against reverse polarity
Current consumption <= 35 mA no-load
Line of sight type 90° to case axis
Electrical connection 1 male connector M12, 4 pins
Tightening torque 24 N.m fixing nut
2 N.m connector
Marking CE
Material Nickel plated brass: case
PMMA (polymethyl methacrylate): lenses
Net weight 0.08 kg
Environment
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
IP degree of protection IP67 conforming to EN/IEC 60529
Shock resistance 30 gn 3 axes : 3 times conforming to EN/IEC 60068-2-27
Vibration resistance 7 gn (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 9.5 cm
Package 1 Length 13.2 cm
Package 1 Weight 99 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months