Schneider-Electric
 
XU5M18U1D picture- web-product-data-sheet
XU5M18U1D
Photoelectric sensors XU, XU5, diffuse, luminescence, Sn 80 mm, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Product specific application Luminescence
Sensor name XU5
Sensor design M18
Detection system Diffuse
[Sn] nominal sensing distance 0…80 mm in diffuse mode
20 mm spot Ø 3 x 1 mm for colour mark reading
Material Metal
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection 1 male connector M12, 4 pins
Emission Ultra-violet (transmission frequency = 370 nm)
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Output type Solid state
Output function governance Light
Add on output Without
Status LED Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (reverse polarity, overload and short-circuit protection)
Switching frequency <= 1000 Hz
Maximum voltage drop <1.5 V (closed state), PNP
Current consumption <= 20 mA no-load
Time delay range 20 ms off-delay activation/deactivation by cabling method delay
Maximum delay first up 100 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Setting-up Sensitivity adjustment with potentiometer
Diameter 18 mm
Length 95 mm
Net weight 0.075 kg
Environment
Product certifications CE
UL
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 0.6 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 9.6 cm
Package 1 Length 4.3 cm
Package 1 Weight 88.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 11
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.193 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months