Schneider-Electric
 
XU8M18MA230K picture- web-product-data-sheet
XU8M18MA230K
Photoelectric sensors XU, XU8, BGS, Sn 0.12 m, 24...240VAC/DC, 1/2"
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XU8
Sensor design Cylindrical M18
Detection system Diffuse with background suppression
Material Metal
Line of sight type Axial
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NO
Electrical connection 1 male connector 1/2"20 UNF, 3 pins
Product specific application -
Emission Infrared diffuse with background suppression
[Sn] nominal sensing distance 0.12 m diffuse with background suppression
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 0.12 m
Output type Solid state
Add on output Without
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching capacity in mA 10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
Switching frequency <= 25 Hz
Maximum voltage drop <6 V (closed state)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 95 mm
Net weight 0.075 kg
Environment
Product certifications UL
CE
CSA
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.4 cm
Package 1 Length 10.0 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.02 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months