This Application will be decommissioned as of January 7th 2025

XU8M18MA230WL5 |
Schneider-Electric
XU8M18MA230WL5 picture- web-product-data-sheet
XU8M18MA230WL5
Photoelectric sensors XU, XU8, BGS, 90°, Sn 0.12 m, 24...240VAC/DC, cable 5 m
TODAY
DEC 27, 2024
End of Commercialization
APR 20, 2022
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XU8
Sensor design Cylindrical M18
Detection system Diffuse with background suppression
Material Metal
Line of sight type 90° lateral
Type of output signal Discrete
Supply circuit type AC/DC
Wiring technique 2-wire
Discrete output function 1 NO
Electrical connection Cable
Cable length 5 m
Product specific application -
Emission Infrared diffuse with background suppression
[Sn] nominal sensing distance 0.12 m diffuse with background suppression
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Maximum sensing distance 0.12 m
Output type Solid state
Add on output Without
Wire insulation material PvR
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 24...240 V AC/DC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching capacity in mA 10...200 mA (to be used with 0.4 A quick-blow fuse in series with the load)
Switching frequency <= 25 Hz
Maximum voltage drop <6 V (closed state)
Maximum delay first up 300 ms
Maximum delay response 20 ms
Maximum delay recovery 20 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 97 mm
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months