Schneider-Electric
 
XUAH0203 picture- web-product-data-sheet
XUAH0203
Photoelectric sensors XU, XUA, emitter, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUA
Sensor design Cylindrical M8
Detection system Thru beam
Material Metal
Line of sight type Axial
Supply circuit type DC
Wiring technique 3-wire
Electrical connection Cable
Cable length 2 m
Emission Infrared thru beam
[Sn] nominal sensing distance 2 m thru beam need a receiver
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Add on input Test by emission breaking
Cable composition 3 x 0.14 mm²
Wire insulation material PvR
Cable outer diameter 3.5 mm
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Current consumption <= 15 mA
Maximum delay first up 20 ms
Setting-up Without sensitivity adjustment
Diameter 8 mm
Length 48 mm
Net weight 0.05 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -30…70 °C
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.7 cm
Package 1 Length 9.5 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.338 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months