Schneider-Electric
 
XUAH0214 picture- web-product-data-sheet
XUAH0214
Photoelectric sensors XU, XUA, thru beam, Sn 2 m, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Electronic sensor type Photo-electric sensor
Sensor name XUA
Sensor design Cylindrical M8
Detection system Thru beam
Material Metal
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 2 m thru beam need a transmitter XUAH0203
Complementary
Enclosure material Nickel plated brass
Lens material Polyamide
Maximum sensing distance 4 m
Output type Solid state
Add on output Without
Cable composition 3 x 0.14 mm²
Wire insulation material PvR
Cable outer diameter 3.5 mm
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 2000 Hz
Maximum voltage drop <1 V (closed state)
Current consumption <= 10 mA no-load
Maximum delay first up 20 ms
Maximum delay response 0.25 ms
Maximum delay recovery 0.25 ms
Setting-up Without sensitivity adjustment
Diameter 8 mm
Length 47 mm
Net weight 0.015 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -30…70 °C
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 6.5 cm
Package 1 Length 9.6 cm
Package 1 Weight 50.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.398 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months