This Application will be decommissioned as of January 7th 2025

XUB0AKSNL5T |
Schneider-Electric
 
XUB0AKSNL5T picture- web-product-data-sheet
XUB0AKSNL5T
photo-electric sensor - XUB - emitter - 12..24VDC - cable 5m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUB
Sensor design Cylindrical M18
Detection system Thru beam
Material Plastic
Line of sight type Axial
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Electrical connection Cable
Cable length 5 m
Product specific application -
Emission Infrared thru beam
[Sn] nominal sensing distance 20 m thru beam need a receiver
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 30 m thru beam
Output type Solid state
Add on input Test by emission breaking
Wire insulation material PvR
Status LED 1 LED (green) for supply on
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 20 mA no-load
Maximum delay first up 200 ms
Maximum delay response 2 ms
Maximum delay recovery 2 ms
Setting-up Without sensitivity adjustment
Diameter 18 mm
Length 62 mm
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months