This Application will be decommissioned as of January 7th 2025

XUB5ANAWM12 |
Schneider-Electric
 
XUB5ANAWM12 picture- web-product-data-sheet
XUB5ANAWM12
Photoelectric sensors XU, XUB, diffuse, 90°, Sn 0.6 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose single mode
Electronic sensor type Photo-electric sensor
Sensor name XUB
Sensor design Cylindrical M18
Detection system Diffuse
Material Plastic
Line of sight type 90° lateral
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type NPN
Discrete output function 1 NO
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Infrared diffuse
[Sn] nominal sensing distance 0.6 m diffuse
Complementary
Enclosure material PBT
Lens material PMMA
Maximum sensing distance 0.8 m diffuse
Output type Solid state
Add on output Without
Wire insulation material PvR
Status LED 1 LED (yellow) for output state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 35 mA no-load
Maximum delay first up 15 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Setting-up Sensitivity adjustment
Diameter 18 mm
Length 62 mm
Net weight 0.05 kg
Environment
Product certifications CSA
CE
UL
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
IP65 double insulation conforming to IEC 60529
IP69K double insulation conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 9.600 cm
Package 1 Length 6.700 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.102 kg
Unit Type of Package 3 P06
Number of Units in Package 3 704
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 43.264 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months