Schneider-Electric
 
XUBLBKCNM12T picture- web-product-data-sheet
XUBLBKCNM12T
Photoelectric sensors XU, XUB, emitter, laser, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor transmitter
Sensor name XUB
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Supply circuit type DC
Wiring technique 3-wire
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red laser thru beam class 1 670 nm conforming to IEC 60825-1
[Sn] nominal sensing distance 0…100 m thru beam need a receiver
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Add on input Test by emission breaking
Status LED 1 LED (green) for supply on
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 25 mA no-load
Maximum delay first up 80 ms
Maximum delay response 0.4 ms
Maximum delay recovery 0.4 ms
Diameter 18 mm
Length 66 mm
Net weight 0.06 kg
Environment
Product certifications UL
CE
CSA
Ambient air temperature for operation -10…45 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.117 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months