This Application will be decommissioned as of January 7th 2025

XUBLBPCNM12R |
Schneider-Electric
 
XUBLBPCNM12R picture- web-product-data-sheet
XUBLBPCNM12R
Photoelectric sensors XU, XUB, receiver, laser, Sn 100 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor receiver
Sensor name XUB
Sensor design Cylindrical M18
Detection system Thru beam
Material Metal
Type of output signal Discrete
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Product specific application -
Emission Red laser thru beam class 1 670 nm conforming to IEC 60825-1
[Sn] nominal sensing distance 0…100 m thru beam need a transmitter XUBLBKCNM12T
Complementary
Enclosure material Nickel plated brass
Lens material PMMA
Output type Solid state
Status LED 1 LED (green) for supply on
1 LED (yellow) for output state
1 LED (red) for stability
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…30 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 1500 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 25 mA no-load
Maximum delay first up 80 ms
Maximum delay response 0.4 ms
Maximum delay recovery 0.4 ms
Diameter 18 mm
Length 76 mm
Net weight 0.07 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for operation -10…45 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.201 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months