This Application will be decommissioned as of January 7th 2025

XUBT1PSNM12 |
Schneider-Electric
 
XUBT1PSNM12 picture- web-product-data-sheet
XUBT1PSNM12
Photoelectric sensors XU, transparent material, Sn 0...0.8 mm, NO or NC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Product specific application Detection of transparent object
Sensor name XUBT1
Sensor design Cylindrical M18
Detection system Reflex
Material Plastic
Line of sight type Axial
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Emission Dual lens red reflex
[Sn] nominal sensing distance 0…0.8 m need reflector XUZC50
Complementary
Kit composition Reflector XUZC50
Sensor
Enclosure material PBT
Lens material PMMA
Beam angle 1.5 °
Blind zone 100 mm
Spot diameter 37 mm
Type of output signal Discrete
Output type Solid state
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Alignment: 1 LED (red)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…32 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 250 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 30 mA no-load
Maximum delay first up 2000 ms
Maximum delay response 2000 ms
Maximum delay recovery 2000 ms
Net weight 0.045 kg
Environment
Product certifications CSA
UL
CE
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529 (double insulation)
IP67 conforming to IEC 60529 (double insulation)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 6.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 46.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.093 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months