This Application will be decommissioned as of January 7th 2025

XUBTSPSNM12 |
Schneider-Electric
 
XUBTSPSNM12 picture- web-product-data-sheet
XUBTSPSNM12
Photoelectric sensors XU, XUBT, polarised, Sn 1.4 m, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application packaging
Electronic sensor type Photo-electric sensor
Product specific application Detection of transparent object
Sensor name XUBT
Sensor design Cylindrical M18
Detection system Reflex
Material Metal
Line of sight type Axial
Supply circuit type DC
Wiring technique 3-wire
Discrete output type PNP
Discrete output function 1 NO or 1 NC programmable
Electrical connection 1 male connector M12, 4 pins
Emission Coaxial polarised red reflex
[Sn] nominal sensing distance 0…1.4 m with reflector XUZ C50/C50HP
Complementary
Kit composition Reflector XUZC50HP
Sensor
Enclosure material Stainless steel : 304 CU
Lens material PMMA
Beam angle 1.5 °
Blind zone 0 mm
Spot diameter 37 mm
Type of output signal Discrete
Output type Solid state
Status LED Supply on: 1 LED (green)
Stability: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…32 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching frequency 1000 Hz
Maximum voltage drop <1.5 V (closed state)
Current consumption 45 mA no-load
Maximum delay first up 200 ms
Maximum delay response 500 ms
Maximum delay recovery 500 ms
Net weight 0.07 kg
Environment
Product certifications UL
CSA
CE
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 conforming to IEC 60529 (double insulation)
IP67 conforming to IEC 60529 (double insulation)
IP69K conforming to DIN 40050 (double insulation)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.200 cm
Package 1 Length 12.800 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.378 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months