Schneider-Electric
 
XUDA1NSMM8 picture- web-product-data-sheet
XUDA1NSMM8
Photoelectric sensors XU, XUD, M8, PVC, NPN, discrete solid state
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application assembly
Specific application of photoelectric detector Object
Sensor name XUD
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Enclosure material PBT
Wiring technique 3-wire
Supply circuit type DC
Type of output signal Discrete
Output type Solid state
Discrete output function 1 NO or 1 NC programmable
Discrete output type NPN
Electrical connection 1 male connector M8, 4 pins
Cable material PVC
Status LED Instability: 1 LED (red)
Output state: 1 LED (yellow)
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10.8…26.4 V DC
Current consumption <= 50 mA no-load
Switching capacity in mA <= 100 mA (overload protection)
<= 100 mA (short-circuit protection)
Maximum voltage drop <1 V (closed)
Switching frequency <= 1 kHz
Add on output Without
Maximum delay first up 120 ms
Maximum delay response 0.5 ms
Maximum delay recovery 0.5 ms
Product compatibility Glass or plastic fibre optics 1 mm or 2.2 mm
Setting-up Sensitivity adjustment with teach mode
Lens material PMMA
Depth 10 mm
Height 65 mm
Width 40 mm
Net weight 0.04 kg
Environment
Emission Red
Interference protection Without
Product certifications CE
cULus
IP degree of protection IP64 optic fiber Ø 1 mm conforming to IEC 529
IP65 optic fiber Ø 2 mm conforming to IEC 529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -30…70 °C
Vibration resistance +/-0.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.3 cm
Package 1 Width 3.5 cm
Package 1 Length 8.0 cm
Package 1 Weight 39.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 45
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.083 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months