This Application will be decommissioned as of January 7th 2025

XUE5AA2NM12 |
Schneider-Electric
XUE5AA2NM12 picture- web-product-data-sheet
XUE5AA2NM12
Photoelectric sensors XU, XUE, BGS, measurement, Sn 6 m, 24 VDC, M12
TODAY
DEC 28, 2024
End of Commercialization
FEB 02, 2022
Main
Range of product Telemecanique Photoelectric sensors XU
Series name Application material handling
Electronic sensor type Photo-electric sensor
Sensor name XUE
Sensor design Compact 90 x 90
Detection system Diffuse
Material Plastic
Supply circuit type DC
Wiring technique 5-wire
Discrete output type PNP
Discrete output function 2 NO/NC programmable
Analogue output range 4...20 mA
Electrical connection 1 male connector M12, 5 pins
Product specific application Distance measurement on object
Emission Infrared laser, pulsed, wavelength: 905 nm - class 1 conforming to IEC 600825-1
Red laser, pulsed, wavelength: 670 nm - class 2 conforming to IEC 600825-1
[Sn] nominal sensing distance 6 m
Complementary
Enclosure material ABS, anti-shock
Lens material PMMA
Linearity <= +/- 40 mm
Spot dimension 4 x 12 mm at 6 meters
Status LED Supply on: 1 LED (green)
Output: 2 LEDs (yellow)
Parametering: 4 LEDs (red)
Slow mode: 1 LED (orange)
[Us] rated supply voltage 24 V DC with reverse polarity protection
Supply voltage limits 18…30 V DC
Switching capacity in mA 100 mA (overload and short-circuit protection)
Switching time 13 ms at fast mode
80 ms at slow mode
Maximum voltage drop <2.4 V (closed state)
Current consumption 125 mA no-load
Maximum delay first up 80 ms
13 ms
Maximum delay response 13 ms fast mode
80 ms slow mode
Setting-up Parametering by buttons
Height 93 mm
Length 95 mm
Width 42 mm
Net weight 0.2 kg
Environment
Product certifications CE
cULus
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance 7 gn, amplitude = +/- 0.5 mm (f = 10…55 Hz) conforming to IEC 60947-5-2
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60947-5-2
IP degree of protection IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 16 cm
Package 1 Length 23 cm
Package 1 Weight 342 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months