This Application will be decommissioned as of January 7th 2025

XUFN2L01L2 |
Schneider-Electric
 
XUFN2L01L2 picture- web-product-data-sheet
XUFN2L01L2
Photoelectric sensors XU, plastic fibre optic for sensor, thru beam, with lens, standard, 2 m, Sn2.5 m
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUF
[Sn] nominal sensing distance 2.5 m
End fitting type , standard thread end fitting
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XUDA
Optic fiber material PMMA
Sheath material PE
Detection system Thru beam
Optic fiber use Soiling resistance
Optic fiber length 2 m
External diameter 2.2 mm
Minimum bending radius 25 mm
Thread type M8 x 1.25
Optic fiber core 1 x Ø 1 mm
Net weight 0.06 kg
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP64 conforming to IEC 60529
IP641 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.985 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months