This Application will be decommissioned as of January 7th 2025

XUFN35301 |
Schneider-Electric
 
XUFN35301 picture- web-product-data-sheet
XUFN35301
Photoelectric sensors XU, plastic fibre optic for sensor, thru beam, positioning, std., 2 m, Sn50mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUF
[Sn] nominal sensing distance 1 m XUFZ01
0.05 m
0.05 m XUFZ02
End fitting type M2.6 x 0.45, standard thread end fitting
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XUDA
Optic fiber material PMMA
Sheath material PE
Detection system Thru beam
Optic fiber use Accurate positioning
Optic fiber length 2 m
External diameter 1 mm
Minimum bending radius 10 mm
Thread type M3 x 0.5
Optic fiber core 1 x Ø 0.5 mm
Net weight 0.045 kg
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP64 conforming to IEC 60529
IP641 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.03 cm
Package 1 Width 13.46 cm
Package 1 Length 13.97 cm
Package 1 Weight 0.04 kg
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.953 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months