This Application will be decommissioned as of January 7th 2025

XUFN35311 |
Schneider-Electric
 
XUFN35311 picture- web-product-data-sheet
XUFN35311
Photoelectric sensors XU, plastic fibre optic for sensor, thru beam, positioning, exten., 2 m, Sn30mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUF
[Sn] nominal sensing distance 0.03 m
End fitting type , flexible end fitting
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XUDA
Optic fiber material PMMA
Sheath material PE
Detection system Thru beam
Optic fiber use Accurate positioning
Diameter 0.8 mm
Optic fiber length 2 m
External diameter 1 mm
Minimum bending radius 10 mm
Thread type M3 x 0.5
Optic fiber core 1 x Ø 0.5 mm
Net weight 0.045 kg
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP64 conforming to IEC 60529
IP641 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 13.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 39.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.405 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months