This Application will be decommissioned as of January 7th 2025

XUFS0520 |
Schneider-Electric
 
XUFS0520 picture- web-product-data-sheet
XUFS0520
Photoelectric sensors XU, glass fibre optic for sensor, diffuse, high temp, metal, 1 m, Sn70mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUF
[Sn] nominal sensing distance 0.07 m
End fitting type , standard thread end fitting
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XUDA
Optic fiber material Glass
Sheath material PE
Detection system Diffuse
Optic fiber use High temperatures
Optic fiber length 1 m
External diameter 5 mm
Minimum bending radius 90 mm
Thread type M6
Optic fiber core 2 x Ø 1 mm
Net weight 0.075 kg
Environment
Ambient air temperature for operation -40…180 °C
Ambient air temperature for storage -40…180 °C
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP64 conforming to IEC 60529
IP641 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 18.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.78 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months