This Application will be decommissioned as of January 7th 2025

XUFS0810 |
Schneider-Electric
XUFS0810 picture- web-product-data-sheet
XUFS0810
Photoelectric sensors XU, fiber optic light guide for amplifier, glass, 0.97 m, sensing range 20 mm
TODAY
JAN 02, 2025
End of Commercialization
MAY 31, 2023
Main
Range of product Telemecanique Photoelectric sensors XU
Sensor name XUF
Complementary
Electronic sensor type Photo-electric sensor
Sensor design Fiber design
Product destination XUDA
Sheath material PE
Environment
Vibration resistance +/- 1.5 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
7 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP64 conforming to IEC 60529
IP641 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 6.2 cm
Package 1 Length 13.5 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 44
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.277 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov