This Application will be decommissioned as of January 7th 2025

XUFZ02 |
Schneider-Electric
 
XUFZ02 picture- web-product-data-sheet
XUFZ02
Photoelectric sensors XU, accessory for plastic optic fibre, thru beam, 90° mirror, set of 2
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation 90° mirror
Accessory / separate part destination Fibre with threaded end fitting
Accessory / separate part category Sensor accessories
Quantity per set Set of 2
Complementary
Product compatibility XUFN35301
XUFN2.01L..
XUFS2020
XUFN1.30.
Detection system Thru beam
Line of sight type 90° axial
90° lateral
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 221.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months