This Application will be decommissioned as of January 7th 2025

XUFZ06 |
Schneider-Electric
 
XUFZ06 picture- web-product-data-sheet
XUFZ06
Photoelectric sensors XU, accessory for plastic optic fibre, diffuse, focusing lens Sn7mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Focusing lens
Accessory / separate part destination Fibre with threaded end fitting
Accessory / separate part category Sensor accessories
Accessory / separate part type For high precision detection
Lens type Focusing
Complementary
Product compatibility XUFN02323
Detection system Diffuse
Line of sight type Axial
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 2.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 242.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months