This Application will be decommissioned as of January 7th 2025

XUFZ08 |
Schneider-Electric
 
XUFZ08 picture- web-product-data-sheet
XUFZ08
Photoelectric sensors XU, accessory for plastic optic fibre, adaptator, Ø 2.2 mm, Ø 1 mm
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part designation Plastic end adaptor
Accessory / separate part destination For connecting Ø 1 mm fibre to amplifier XUDA
Accessory / separate part category Sensor accessories
Accessory / separate part type Adaptor
Quantity per set Set of 2
Complementary
Product compatibility XUDA
Material Plastic
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 6.5 cm
Package 1 Length 2.0 cm
Package 1 Weight 1.9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 6.0 cm
Package 2 Width 13.5 cm
Package 2 Length 20.0 cm
Package 2 Weight 197.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 300
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.06 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months